TIDUF65 March 2024
Figure 4-1 and Figure 4-2 outline the printed-circuit-board (PCB) top view and bottom view with the key devices, input current, and I/O connectors to interface to an MCU and the jumpers to configure the design.
The headers and default jumper settings are explained in Table 4-1 and Table 4-2.
HEADER, RESISTOR | JUMPER, RESISTOR SETTING |
---|---|
J1 | Connect to 3.3V power supply |
J4 | Connect to ADS7043 |
J10 | Connect to ADS7043 |
R26, R27 | Populate R27 to choose 3.3V supply from REF2033 |
HEADER | SIGNAL | I/O |
---|---|---|
J7-1 | SCLK for ADS7043 | 3.3V input |
J7-3 | SDO from ADS7043 | 3.3V output |
J7-5 | CS for ADS7043 | 3.3V input |
J7-7 | CLK for AMC1035 | 3.3V input |
J7-9 | DOUT from AMC1035 | 3.3V output |
J7-11 | OC from TMCS1123 | 3.3V output |
J7-13 | FAULT from TMCS1123 | 3.3V output |