TIDUF65 March 2024
PARAMETER | SPECIFICATION | COMMENT |
---|---|---|
Full scale input current range (FSR) | ±66A (MAX) | TMCS1123B1 at 3.3V |
Effective number of bits | 9 ENOB (TYP) | TMCS1123B1 and ADS7043 |
9.7 ENOB (TYP) | TMCS1123B1 and AMC1035 with Sinc3 OSR64 filter | |
Propagation delay | 0.6µs (TYP) | TMCS1123B1 |
1.6µs (TYP) | Including A/D conversion and serial peripheral interface (SPI) transfer (ADS7043) | |
5.5µs (TYP) | Including Sinc3 OSR64 filter (AMC1035) | |
OC threshold | 2-times FSR | Configurable from 0 to 2.5-times FSR |
OC response time | 100ns (TYP) | |
Isolation rating | Reinforced | |
Maximum working voltage | ±1300V (MAX) | Tested at 320VDC working voltage |
A/D converter options | 12-bit SAR ADC (ADS7043) or delta-sigma modulator (AMC1035) | Selectable by jumper |
MCU interface connector | 2 × 10 header (2.54mm pitch), 3.3V I/O | |
Logic supply | 5V ±10% | |
Temperature range (ambient) | –40°C to 125°C | Tested from 25°C to 85°C |
PCB size | 43.5mm × 86.34mm | 1.71in × 3.4in (inch) |
PCB layer stack | 4 layer | 2oz copper on top and bottom layers |