TMDSCNCD263TMDSCNCD263 is an HSEC180 controlCARD based evaluation and development tool for the
AM263x series Sitara™ high-performance microcontrollers. This board is designed for
initial evaluation and prototyping as the board provides a standardized and easy-to-use
platform to develop your next application.
Code
Composer Studio™The Code Composer Studio™ IDE is a complete integrated suite that enables developers
to create and debug applications of all Texas Instruments Embedded Processors (Sitara,
DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control,
MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier
(PGA) devices.
ARM-CGT-CLANGThe tiarmclang compiler tools provide software development tools including the
compiler, assembler, and linker, among others, which can be used to develop applications
with C/C++ source code for loading and running on Arm Cortex-M and Cortex-R series core
processors.
SYSCONFIGSysConfig is a configuration tool designed to simplify hardware and software
configuration challenges to accelerate software development. SysConfig provides an
intuitive graphical user interface for configuring pins, peripherals, radios, software
stacks, RTOS, clock tree and other components. SysConfig automatically detects, expose
and resolve conflicts to speed software development.
Software
MCU-PLUS-SDK-AM263XThe AM263x microcontroller (MCU) plus software development kit (SDK) is a unified
software platform for embedded processors providing easy setup and fast out-of-the-box
access to examples, benchmarks and demonstrations.
MOTOR-CONTROL-SDK-AM263XThe Motor Control SDK for AM263X contains examples, libraries and tools to develop
RTOS and no-RTOS based applications enabling real-time communication for position sense
from motors, and real-time control libraries for Arm R5F CPU and related
peripherals.