TIDUF67 April 2024 – December 2024
The software frequency response analyzer is based on the principle of small signal sinusoidal injection. A small signal is injected on the reference of the controller, as shown in Figure 4-38, and the frequency response on feedback and controller outputs are calculated. This provides the plant frequency response characteristics and the open loop frequency response of the closed loop system.