TIDUF67 April 2024 – December 2024
The BOOSTXL-3PHGANINV evaluation module features a 48V/10A three-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives. The module also has an individual DC bus and three-phase voltage sensing, making this board for BLDC/PMSM control with TI LaunchPad™ development kits designed for use with the sensorless FOC algorithm.