TIDUF67 April 2024 – December 2024
The AM263x Arm® based Microcontrollers are built to meet the complex real-time processing needs of next generation industrial and automotive embedded products. The AM263x MCU family consists of multiple pin-to-pin compatible devices with up to four 400MHz Arm® Cortex®-R5F cores. The multiple Arm® cores can be optionally programmed to run in lock-step option for different functional safety configurations. The industrial communications subsystem (ICSS) enables integrated industrial Ethernet communications such as PROFINET IRT, TSN, or EtherCAT® (among many others), or for standard Ethernet connectivity or custom I/O interfacing. The AM263x family is designed for advanced motor control and digital power control applications with advanced analog modules.