TIDUF68 February 2024
To sense the temperature of the PCB power stage, the TMP61 family of thermistors is selected because these devices offer ±1% from 0°C to +70°C with 0402 and 0603 package options. The TMP6131 device is placed close to the LMG2100 half-bridge module. Based on the design tool, select a 10kΩ resistor as the pullup resistor. The analog output signal of the TMP6131 is low-pass filtered with R57 (20Ω) and C68 (2.2nF) and routed to connector J1-18 to connect to the C2000 MCU integrated ADC. The signal can be used for real-time PCB temperature sensing and overtemperature protection through the C2000 MCU.