TIDUF68 February   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 LMG2100
      2. 2.3.2 INA241A
      3. 2.3.3 LMR38010
  9. 3System Design Theory
    1. 3.1 Three-Phase GaN Inverter Power Stage
      1. 3.1.1 LMG2100 GaN Half-Bridge Power Stage
    2. 3.2 Inline Shunt Precision-Phase Current Sensing With INA241A
    3. 3.3 Phase Voltage and DC Input Voltage Sensing
    4. 3.4 Power-Stage PCB Temperature Monitor
    5. 3.5 Power Management
      1. 3.5.1 48V to 5V DC/DC Converter
      2. 3.5.2 5V to 3.3V Rail
    6. 3.6 Interface to Host MCU
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 TIDA-010936 PCB Overview
      2. 4.1.2 TIDA-010936 Jumper Settings
      3. 4.1.3 Interface to C2000™ MCU LaunchPad™ Development Kit
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Power Management and System Power Up and Power Down
    5. 4.5 GaN Inverter Half-Bridge Module Switch Node Voltage
      1. 4.5.1 Switch Node Voltage Transient Response at 48V DC Bus
        1. 4.5.1.1 Output Current at ±1A
        2. 4.5.1.2 Output Current at ±10A
      2. 4.5.2 Impact of PWM Frequency to DC-Bus Voltage Ripple
      3. 4.5.3 Efficiency Measurements
      4. 4.5.4 Thermal Analysis
      5. 4.5.5 No Load Loss Test (COSS Losses)
  11. 5Design and Documentation Support
    1. 5.1 Design Files [Required Topic]
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
      4. 5.1.4 Altium Project
      5. 5.1.5 Gerber Files
      6. 5.1.6 Assembly Drawings
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Recognition

Interface to C2000™ MCU LaunchPad™ Development Kit

The TIDA-010936 interface specification is compliant to the TI BoosterPack plug-in module standard. The pin assignments are found in Table 1-2 and Table 1-3 in Section 1.1. The TIDA-010936 board can only be connected to the C2000 LaunchPad headers J1–J4.

Figure 4-3 shows the TIDA-010936 connected to the F28P65X LaunchPad headers J1–J4. The TIDA-010936 does not power the LaunchPad; therefore, TIDA-010936 J8 is populated and the jumpers JP1 and JP2 on the LaunchPad are populated.


GUID-20240220-SS0I-7L8L-SZXM-GN0NQKZKT8WQ-low.svg

Figure 4-3 TIDA-010936 Connected to C2000™ MCU LaunchPad™ Development Kit

Connect the DC power supply (12V to 60V, 48V nominal) to the DC input voltage connector (J6) and the three-phase motor to the three-phase output voltage connector (J5). Validate the three-phase motor can handle the high slew rates of the phase voltages during PWM switching.