TIDUF68 February 2024
The INA241A is an ultra-precise, bidirectional current sense amplifier than can measure voltage drops across shunt resistors over a wide common-mode range from –5V to 110V, independent of the supply voltage.
FEATURE | BENEFIT |
---|---|
Fast-transient common-mode voltage input filtering (Enhanced PWM Rejection) and high AC common-mode rejection ratio (CMRR): 104dB at 100kHz and 166dB DC CMRR | Enables non-isolated shunt-based precision phase current measurement with three-phase inverters at high switching frequency of 40kHz and above. |
Wide common-mode input voltage range: –5V to 110V | Provides sufficient headroom for transient overvoltage and undervoltage in three-phase inverters with 48V to 80V DC link voltage. |
Low offset voltage (VOS = ±10µV) and low gain error (0.01%) | Low offset and gain error enables accurate current sensing without calibration. |
Low offset voltage drift (0.25µV / °C) and gain error drift (1ppm / °C) | Ultra-low offset and gain error drift allows high accurate current sensing over entire temperature range without temperature-dependent calibration. |
1.1MHz signal bandwidth | High signal bandwidth supports low latency phase current measurement of high-speed motors as well as low latency detection of high-current transients such as during a short-circuit event. |
Integrated output mid-point voltage reference voltage divider | Allows using an external ADC reference to set the INA241 mid-point voltage to half of the ADC reference voltage. This eliminates any offset generated by the ADC reference voltage drift. |