TIDUF68 February 2024
The thermal analysis of the design was done at 27°C lab temperature with 48V DC input with 40kHz with the high-power motor driven. For this test neither a heat sink or a fan were used.
Since LMG2100 has exposed dies on top, the case temperature of LMG2100 can be very close to the temperature of the die. The recommended junction temperature is up to 125°C. In this test the GaN device achieved 117°C with 15.6ARMS phase current.
With 60kHz PWM and 10ARMS output current, all three-phase GaN has 60°C case temperature. At 40kHz and 80kHz there is almost no difference of case temperature with 10A output.