Small form factor LMG2100R044 GaN
half-bridge power stage enables high power density and easy PCB layout
High efficiency (99.3% peak) at 40kHz PWM enables operation at 25°C ambient up
to 16ARMS continuous current without heat sink
LMG2100R044 enable operation at
higher PWM frequencies to help reduce DC-bus capacitor size and height by
replacing electrolytic with ceramic capacitors
Zero reverse recovery losses
reduce switch node oscillations
Low dead time of 16.6ns minimizes
phase voltage distortions
Precision phase current sense
with ±33A range using 1mΩ shunt and INA241A amplifier with high PWM
rejection