TIDUF68 February 2024
Table 4-2 lists the key test equipment. Description and pictures of the test setup for specific tests are provided in the section of the corresponding test results.
DESCRIPTION | PART NUMBER |
---|---|
High-speed oscilloscope | Tektronix MSO4104B |
Single-ended probes | Tektronix P6139B |
Power analyzer | HIOKI PW6001 |
Isolated current probe | CYBERTEK CP8030H, HIOKI CT6872 |
Dynamometer | MAGTROL DSP6000 |
Multimeter | Fluke 17B+ |
Thermal camera | TESTO 865 |
Adjustable power supply (10A) | ITECH IT6724H |
Adjustable power supply (20A) | ITECH M3902C |
C2000 MCU LaunchPad Development Kit | Texas Instruments LAUNCHXL-F28P65X |
Low voltage servo motor (48V, 7A) | Teknic M-2310P-LN-04K |
Low voltage servo motor (72V, 21A) | 7H2207124422 |