TIDUF69 March 2024 LMX1204
Figure 3-3 shows the clock performance from one output at 12.8GHz compared to a standard SMA100B signal generator. There is no noticeable phase noise degradation due to the cascaded LMX1204 out to 1MHz offset. Afterward, the degradation at the higher frequency offsets is attributed to a higher thermal noise floor of the cascaded devices.