TIDUF70A April 2024 – June 2024
The ADC12DJ5200-SEP is a radiation tolerant RF sampling ADC. The ADC12DJ5200-SEP supports a sampling clock up to 5.2GHz. In the nominal operating mode the ADC samples up to 5.2GSPS and has two outputs. With dual edge sampling (DES), the effective sample clock doubles (by using both falling and rising edge of the clock). In this mode, the device has only one channel output but supports 5GHz of instantaneous bandwidth. The device operates in a variety of JESD204B/C modes with a wide frequency of operation up to 8GHz.