TIDUF71 March 2024
The default configuration uses an ini file with a JESD LMFS setting and configuration that supports a 245.76MSPS data rate corresponding to a 200MHz receiver bandwidth. The configuration can be modified to support a 491.52MSPS data rate corresponding to a 400MHz bandwidth. Substitute Latte file below.
In HSDC Pro, complete the following modifications:
Note, in this configuration, all RX channels are configured for 491.52MSPS and all lanes are consumed, so the feedback path is disabled.