Initial setup for the TSW14J56. Once completed, no further setup on the ‘J56 Is needed as long as there is no power or data glitch.
- Launch HSDC Pro
- Select available board; click OK
- Stay on ADC tab
- Load
AFE79xx_2x2RX_24410 ini file
- Select Data Capture
Options > Capture Options; change # of samples to 16384
- Select Test Options >
Notch Frequency Bins: change notch for the fundamental to 100
- Change Analysis Window
(samples) to 16384
- Change ADC Output Data
Rate to 245.75M
- Press OK on the pop-up
window for lane rate
Switch to the DAC Tab
- Load AFE79xx_2x2TX_44210 ini file
- Change Scaling Factor to 0.9
- Change Data Rate to 491.52M
- Change Tone BW to 1; change # to 1; change Tone
Center to 10M
- Change Tone Selection from Real to Complex
- Press Create Tone
- Press Send