TIDUF71A March   2024  – November 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 AFE7950-SP
      2. 2.3.2 LMK04832-SEP
      3. 2.3.3 LMX2694-SEP
      4. 2.3.4 TRF0208-SEP
      5. 2.3.5 TPS7H4010-SEP
      6. 2.3.6 TPS73801-SEP
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Hardware Configuration
    5. 3.5 Test Procedure
      1. 3.5.1 Initial TSW14J56 Setup
      2. 3.5.2 Reference Design Test Procedure
    6. 3.6 Test Results
      1. 3.6.1 TXA/B DAC Output Test Results
      2. 3.6.2 TXC/D DAC Output Test Results
      3. 3.6.3 RXA/B ADC Test Results
      4. 3.6.4 RXC/D ADC Test Results
      5. 3.6.5 FB2 ADC Test Results
    7. 3.7 Alternative Configurations
      1. 3.7.1 Internal AFE7950-SP PLL/VCO
        1. 3.7.1.1 The Easy Way - Internal PLL/VCO
        2. 3.7.1.2 The Proper Way - Internal PLL/VCO
      2. 3.7.2 Internal TCXO Operation
      3. 3.7.3 400MHz Bandwidth RX Configuration
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools
      1. 4.2.1 Latte Commands
      2. 4.2.2 Config Files
        1. 4.2.2.1 Latte Config Files
        2. 4.2.2.2 LMK / LMX Config Files
      3. 4.2.3 Troubleshooting
    3. 4.3 Hardware Identification Information
      1. 4.3.1 Rework Modifications
      2. 4.3.2 Reference Design Board Location Identification
      3. 4.3.3 FMC Interface Board Location Identification
    4. 4.4 Documentation Support
    5. 4.5 Support Resources
    6. 4.6 Trademarks
  11. 5About the Author
  12. 6Revision History

AFE7950-SP

The AFE7950-SP is a radiation tolerant integrated RF sampling transceiver supporting up to 4 transmit and 6 receive channels. The AFE7950-SP incorporates an internal PLL/VCO to generate a local high frequency sampling clock. Alternatively, the device accepts an external sampling clock if an improved phase noise source is needed. Each channel incorporates Numerically Controlled Oscillators (NCOs) to independently program the signal to any arbitrary RF frequency band. Each channel also includes a Digital Step Attenuator (DSA). The device supports instantaneous signal bandwidth up to 1200MHz. There are many configuration options to adjust data rates, serdes speeds, and frequency bands to optimize for any given application.