Follow this procedure to setup the boards and equipment.
- Connect TSW14J56
- Plug in 5V power cable to
TSW14J56
- Set voltage to 5.0V (or
up to 5.5V)
- Make sure current limit
is set for 3.5A or higher
- Connect PC to EVM through
USB connection
- Make sure power switch on
the board is on
- Plug in FMC Interface Board to TSW14J56
- Plug in external
491.52MHz Wenzel Oscillator (or equivalent) to J3 CLKINP SMA
connector
- Plug in cable from
USB2ANY to connector labelled “USB2ANY”
- Plug in 5V power cable;
set voltage to 5.2V (make sure current limit is 5A or greater)
- Plug PC to FMC Interface
Board through USB connector
- Verify jumpers placed at
J6 location K, L, N
- Jumper J6 location M
selects programming to LMK or LMX device. Initially, verify that jumper
is not placed.
- Plug in TIDA-010260 Reference Design to the FMC
Interface Board.
- Connect fan power to
Fan Power connector on the interface board
- Make sure additional
cooling fans are on and blowing over the AFE7950-SP board
- Connect TXA output to
Spectrum Analyzer
- Connect Signal Generator
through BPF to RXA input
- Spectrum Analyzer Setup
- Set center frequency to:
2210MHz
- Set frequency span to:
5MHz
- Ref Level: 8.8dBm
- RBW: 3kHz
- VBW: 3kHz
- Attn: 28dB