TIDUF71A March 2024 – November 2024
The config file is setup on channels RXC and RXD with the NCO set to 7.9GHz. The signal generator is set to 7.94GHz and feeds through an appropriate filter. Set the signal generator to achieve a -12dBFS fundamental signal. The signal generator power is around -2 to 0dBm, depending on cable and filter losses.
Figure 3-5 shows the FFT spectrum from the single tone capture. SNR performance is around -54dBFS. SFDR performance is around -70dBFS. HD2, HD3 performance is very good at less than -86dBFS.