TIDUF71A March 2024 – November 2024
The TPS73801-SEP is a radiation tolerant low-dropout (LDO) regulator optimized for fast transient response. The device can output up to 1A of current with a dropout voltage of 300mV. The device output supply noise is very low which makes the device an excellent choice for sensitive RF supply applications.