TIDUF72 August   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 End Equipment
    3. 1.3 Electricity Meter
    4. 1.4 Power Quality Meter, Power Quality Analyzer
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Magnetic Tamper Detection With TMAG5273 Linear 3D Hall-Effect Sensor
      2. 2.2.2 Analog Inputs of Standalone ADCs
      3. 2.2.3 Voltage Measurement Analog Front End
      4. 2.2.4 Analog Front End for Current Measurement
    3. 2.3 Highlighted Products
      1. 2.3.1 AMC131M03
      2. 2.3.2 ADS131M02
      3. 2.3.3 MSPM0G1106
      4. 2.3.4 TMAG5273
      5. 2.3.5 ISO6731
      6. 2.3.6 TRS3232E
      7. 2.3.7 TPS709
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1  Software Requirements
      2. 3.1.2  UART for PC GUI Communication
      3. 3.1.3  Direct Memory Access (DMA)
      4. 3.1.4  ADC Setup
      5. 3.1.5  Foreground Process
      6. 3.1.6  Formulas
        1. 3.1.6.1 Standard Metrology Parameters
        2. 3.1.6.2 Power Quality Formulas
      7. 3.1.7  Background Process
      8. 3.1.8  Software Function per_sample_dsp()
      9. 3.1.9  Voltage and Current Signals
      10. 3.1.10 Pure Waveform Samples
      11. 3.1.11 Frequency Measurement and Cycle Tracking
      12. 3.1.12 LED Pulse Generation
      13. 3.1.13 Phase Compensation
    2. 3.2 Test Setup
      1. 3.2.1 Power Supply Options and Jumper Setting
      2. 3.2.2 Electricity Meter Metrology Accuracy Testing
      3. 3.2.3 Viewing Metrology Readings and Calibration
        1. 3.2.3.1 Calibrating and Viewing Results From PC
      4. 3.2.4 Calibration and FLASH Settings for MSPM0+ MCU
      5. 3.2.5 Gain Calibration
      6. 3.2.6 Voltage and Current Gain Calibration
      7. 3.2.7 Active Power Gain Calibration
      8. 3.2.8 Offset Calibration
      9. 3.2.9 Phase Calibration
    3. 3.3 Test Results
      1. 3.3.1 Energy Metrology Accuracy Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
      4. 4.1.4 Layout Prints
      5. 4.1.5 Altium Project
      6. 4.1.6 Gerber Files
      7. 4.1.7 Assembly Drawings
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Authors

TPS709

To power the data terminal equipment (DTE) side of the isolation boundary and the RS-232 charge pump, there are two choices: the interface can either implement an isolated power supply or harvest power from the RS-232 line. Integrating a power supply adds cost and complexity to the system, which is difficult to justify in low-cost sensing applications.

To implement the second option of harvesting power from the RS-232 port, this reference design uses the flow control lines that are ignored in most embedded applications. The RS-232 specification (when properly implemented on a host computer or adapter cable), keeps the request to send (RTS) and data terminal ready (DTR) lines high when the port is active. As long as the host has the COM port open, these two lines retain voltage. This voltage can vary from 5V to 12V, depending on the driver implementation. The 5V to 12V is sufficient for the use requirements in this design.

The voltage is put through a diode arrangement to block signals from entering back into the pins. The voltage charges a capacitor to store energy. The capacitor releases this energy when the barrier and charge pump pull more current than what is instantaneously allowed. The TPS70933 device is used to bring the line voltage down to a working voltage for the charge pump and isolation device.

The TPS70933 linear regulator is an ultra-low quiescent current device designed for power-sensitive applications. A precision band-gap and error amplifier provides 2% accuracy overtemperature. A quiescent current of only 1µA makes these devices an excellent design for battery-powered, always-on systems that require very little idle-state power dissipation. These devices have thermal-shutdown, current-limit, and reverse current protections for added safety. These regulators can be put into shutdown mode by pulling the EN pin low. The shutdown current in this mode goes down to 150nA (typical).