TIDUF72 August 2024
FEATURES | DESCRIPTION |
---|---|
Number of phases | 1 or 2 (each phase current is measured through a SHUNT), single voltage through a resistor divider |
Accuracy class | Class 0.2 S |
Dynamic range | 1:10000 (accuracy tested for 1:1000 or 100mA - 100A) |
Current sensor | SHUNT |
Tested current range | 0.1–100A |
Tested voltage range | 10V–270V |
ADS131M02 and AMC131M03 CLKIN frequency | 8,192,000Hz (Can be modified by changing the XTAL Y1) |
ADS131M02 and AMC131M03 Delta-sigma modulation clock frequency | 4,096,000Hz (= CLKIN / 2) |
SPI Clock | 19,968MHz (G1106) |
Oversampling ratio (OSR) | 1024 |
Digital filter output sample rate | 4,000 samples per second (default) (adjustable per register setting) |
Phase compensation implementation | Software |
Phase compensation resolution | 0.0176° at 50Hz or 0.0211° at 60Hz |
Selected CPU clock frequency | 79,87MHz |
System nominal frequency | 50 or 60Hz |
Measured parameters |
|
Update rate for measured parameters | Approximately equal to 1 second |
Communication options | PC GUI with UART (isolated RS-232 connector or non-isolated on J4 header) |
Utilized LEDs | 2 LEDs: ACTive energy and REACTive energy |
Board power supply | 3.3V and GND |