TIDUF72 August   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 End Equipment
    3. 1.3 Electricity Meter
    4. 1.4 Power Quality Meter, Power Quality Analyzer
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Magnetic Tamper Detection With TMAG5273 Linear 3D Hall-Effect Sensor
      2. 2.2.2 Analog Inputs of Standalone ADCs
      3. 2.2.3 Voltage Measurement Analog Front End
      4. 2.2.4 Analog Front End for Current Measurement
    3. 2.3 Highlighted Products
      1. 2.3.1 AMC131M03
      2. 2.3.2 ADS131M02
      3. 2.3.3 MSPM0G1106
      4. 2.3.4 TMAG5273
      5. 2.3.5 ISO6731
      6. 2.3.6 TRS3232E
      7. 2.3.7 TPS709
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1  Software Requirements
      2. 3.1.2  UART for PC GUI Communication
      3. 3.1.3  Direct Memory Access (DMA)
      4. 3.1.4  ADC Setup
      5. 3.1.5  Foreground Process
      6. 3.1.6  Formulas
        1. 3.1.6.1 Standard Metrology Parameters
        2. 3.1.6.2 Power Quality Formulas
      7. 3.1.7  Background Process
      8. 3.1.8  Software Function per_sample_dsp()
      9. 3.1.9  Voltage and Current Signals
      10. 3.1.10 Pure Waveform Samples
      11. 3.1.11 Frequency Measurement and Cycle Tracking
      12. 3.1.12 LED Pulse Generation
      13. 3.1.13 Phase Compensation
    2. 3.2 Test Setup
      1. 3.2.1 Power Supply Options and Jumper Setting
      2. 3.2.2 Electricity Meter Metrology Accuracy Testing
      3. 3.2.3 Viewing Metrology Readings and Calibration
        1. 3.2.3.1 Calibrating and Viewing Results From PC
      4. 3.2.4 Calibration and FLASH Settings for MSPM0+ MCU
      5. 3.2.5 Gain Calibration
      6. 3.2.6 Voltage and Current Gain Calibration
      7. 3.2.7 Active Power Gain Calibration
      8. 3.2.8 Offset Calibration
      9. 3.2.9 Phase Calibration
    3. 3.3 Test Results
      1. 3.3.1 Energy Metrology Accuracy Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
      4. 4.1.4 Layout Prints
      5. 4.1.5 Altium Project
      6. 4.1.6 Gerber Files
      7. 4.1.7 Assembly Drawings
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Authors

Frequency Measurement and Cycle Tracking

The instantaneous voltage, currents, active powers, and reactive powers are accumulated in 64-bit registers. A cycle tracking counter keeps track of the number of cycles accumulated. When CYCLES_PER_COMPUTATION number of cycles have been accumulated, the background process stores these accumulation registers and notifies the foreground process to produce the average results, such as RMS and power values. Cycle boundaries are used to trigger the foreground averaging process because this process produces very stable results.

For frequency measurements, a straight line interpolation is used between the zero crossing voltage samples. Figure 3-7 shows the samples near a zero cross and the process of linear interpolation.

TIDA-010944 Frequency
                    Measurement Figure 3-7 Frequency Measurement

Because noise spikes can also cause errors, the application uses a rate-of-change check to filter out the possible erroneous signals and make sure that the two points are interpolated from genuine zero crossing points. For example, with two negative samples, a noise spike can make one of the samples positive, thereby making the negative and positive pair appear as if there is a zero crossing.

The resultant cycle-to-cycle timing goes through a weak low-pass filter to further smooth out any cycle-to-cycle variations. This filtering results in a stable and accurate frequency measurement that is tolerant of noise.