TIDUF72 August 2024
The TMAG5273 is a low-power linear 3D Hall-effect sensor designed for a wide range of industrial and personal electronics applications. This device integrates three independent Hall-effect sensors in the X, Y, and Z axes. A precision analog signal chain along with an integrated 12-bit ADC digitizes the measured analog magnetic field values. The I2C interface, while supporting multiple operating VCC ranges, provides seamless data communication with low-voltage microcontrollers. The device has an integrated temperature sensor available for multiple system functions, such as thermal budget check or temperature compensation calculation for a given magnetic field. The TMAG5273 can be configured through the I2C interface to enable any combination of magnetic axes and temperature measurements. Additionally, the device can be configured to various power options (including wake-up and sleep mode) allowing designers to optimize system power consumption based on the system-level needs. Multiple sensor conversion schemes and I2C read frames help optimize throughput and accuracy. A dedicated INT pin can act as a system interrupt during low-power wake-up and sleep mode, and can also be used by a microcontroller to trigger a new sensor conversion. The ultra-low-power consumption is defined by 2.3mA active mode current, 1µA wake-up current, and just 5nA sleep mode current.
TMAG5273 operates from 1.7V to 3.6V supply voltage in the –40°C to +125°C temperature range at a maximum 1MHz I2C clock speed.