TIDUF73 September 2024
The TPSI2140-Q1 is an isolated solid-state relay designed for high-voltage automotive and industrial applications. The TPSI2140-Q1 uses TI's high-reliability capacitive isolation technology in combination with internal back-to-back metal-oxide semiconductor field-effect transistors (MOSFET) to form a completely-integrated design requiring no secondary-side power supply.
In this design, the TPSI2140-Q1 is used as an isolated switch for discharging the capacitors after the precharge cycle. The switch is placed in series with a high-ohmic resistor to provide a low-power discharge that takes around two minutes to reach a safe voltage level of less than 60V.