TIDUF73 September 2024
The INA180-Q1 current-sense amplifier is designed for cost-optimized applications. These devices are part of a family of current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common mode voltages from –0.2V to +26V, independent of the supply voltage. The INA180-Q1 integrates a matched resistor gain network in four, fixed-gain device options: 20V/V, 50V/V, 100V/V, or 200V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.
For this design, the selected gain of the INA180-Q1 is 20V/V and is powered from the VDDM pin of the TPSI3100-Q1 with a 100nF input capacitance. The output of this device serves as the alarm signal for the overcurrent detection circuit and feeds the resistor divider for the fault signal. Any comparable current-sense amplifier can be used.