TIDUF74A
April 2024 – April 2024
1
Description
Resources
Features
Applications
Design Images
1
System Description
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.3
Highlighted Products
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Hardware Requirements
3.2
Test Setup
3.3
Test Results
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.2
Tools and Software
4.3
Documentation Support
4.4
Support Resources
4.5
Trademarks
5
About the Author
6
Revision History
Features
Operates at voltage ranging from 24V to 40V
Brushless DC drive - 1.2 ARMS with two half bridges in parallel mode
Bipolar stepper drive DRV8847 efficiency > 95 %
Single MCU control with multi-device operation via I2C, SPI
Power regulation with high accuracy to help easy low-power circuit qualification with IEC 60335-1
0-10V and 4-20mA control front-end