TIDUF76 June   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Why use Radar?
    2. 1.2 TI Corner Radar Design
    3. 1.3 Key System Specification
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 AWRL1432 Single-Chip Radar Solution
      2. 2.3.2 AWRL1432BOOST-BSD Evaluation Module
      3. 2.3.3 TCAN4550-Q1 Integrated CAN-FD Controller and Transceiver
    4. 2.4 System Design Theory
      1. 2.4.1  Antenna Configuration
      2. 2.4.2  Chirp Configuration and System Performance
      3. 2.4.3  Data Path
      4. 2.4.4  Chirp Timing
      5. 2.4.5  Memory Allocation
      6. 2.4.6  Frame Reconfiguration
      7. 2.4.7  Vmax Extension
      8. 2.4.8  Group Tracker
      9. 2.4.9  Dynamic Clutter Removal
      10. 2.4.10 CAN-FD Transceiver
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software and GUI
    2. 3.2 Test Setup
    3. 3.3 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks

Software and GUI

Associated software is hosted on the TI Resource Explorer Radar Toolbox.

The MATLAB GUI for the demo is provided in the software package and displays the following plots as shown in Figure 3-1:

  • X-Y scatter plot: displays the positions of the point clouds, the tracks
  • Doppler range plot: displays the Doppler-range coordinates of the point cloud and tracks

Upon loading, the GUI provides users the options to record a test capture, display a test capture, or play back a recorded test capture. The GUI allows the user to connect the demo via UART (UART ports are configured based on the device manager settings) and load the configuration file to start a test capture.