The AWRL1432BOOST-BSD EVM has the following features:
- AWRL1432 radar device
- Onboard antenna (two transmitters and three receivers)
- XDS110 JTAG interface with USB connectivity for code development and debugging
- Serial port for onboard QSPI flash programming
- 60-pin, high-density (HD) connectors for raw analog-to-digital converter (ADC) data
- Onboard CAN-FD transceiver
- Onboard SPI to CAN-FD converter (TCAN4550-Q1)
- Onboard LIN PHY transceiver
- EVM is designed as booster pack to connect with other LaunchPad EVMs
- Onboard 16Mbit QSPI flash
- 12V power jack to power the board
For more details on the hardware, see the EVM User's Guide: xWRL1432BOOST-BSD. The schematics and design database are found in the following documents: xWRL1432BOOST-BSD Design Database Files and xWRL1432BOOST-BSD Schematic, Assembly, and BOM Files.