TIDUF77 June 2024 MSPM0G1507
C2000 software for the TIDA-010273 supports both enhanced Slide Mode Observer (eSMO) and Flux, Angle, Speed, and Torque (FAST™) observer. The FAST observer can improve low-speed performance and reduce speed tolerance; however, FAST needs 3 motor phase voltage sensing in addition to phase current sensing. Section 2.4.2.4.2 has a detailed explanation of motor phase voltage sensing design.