TIDUF77 June 2024 – December 2024 MSPM0G1507
To test board efficeiency, measure input current and voltage at J5, probe IPM output voltage and current at J10. Then apply 300VDC input voltage to J5 directly, also connect UART at J8 to laptop through USB-to-UART adaptor, and send command to run motor on GUI software on laptop. Figure 3-47 shows the test setup.
Figure 3-48 shows the tested board efficiency with onboard bias supply under 300VDC.