TIDUF77 June 2024 – December 2024 MSPM0G1507
Motor control for major appliances or similar applications today must meet a growing list of demands on lower cost, smaller size and higher energy efficiency. Magnet Synchronous Motors (PMSM) are becoming increasingly popular in major appliance applications.
This reference design provides a single 250W inverter mother board with either the TMS320F2800137 and MSPM0G1507 daughter-card for control, making this reference design convenient for users to evaluate both the C2000 and MSPM0 series microcontroller on the same hardware platform.
Software supports both FAST and eSMO observer, so performance of the two devices can be compared. A user-friendly GUI also helps identify the motor, as well as tune the control parameters, thus accelerating the development time.