TIDUF78 May 2024
The key specifications of this reference design are provided in Table 1-1. The reference design can be directly connected to a C2000 MCU LaunchPad.
PARAMETER | VALUE (TYPICAL) | COMMENT |
---|---|---|
Maximum sensing range | 100mm | |
Position accuracy | ±0.15mm (±0.15%) | Measured at 25°C |
3D Hall-effect sensor | TMAG5170A1 | ±100mT (MAX) for A1, drop-in version A2 supports ±300mT(MAX) |
Sensor full-scale range | ±50mT (Z-Axis), ±25mT (X-Axis) | Programmable ±25mT, ±50mT, ±100 mT |
Number of sensors | 4 | Scalable |
Sensor distance (x-axis) | 25mm | Selected for 25mm magnetic |
Sensor distance to magnet (y-axis) | 1.52mm | adjustable |
Moving magnet | N45-1350 | NdFeB axial disc magnet: , 1350mT, 25mm diameter, 3mm height |
Sensor sample rate | 4kHz | 8kHz possible |
Simultaneous sensing | Yes | All four TMAG5170 are triggered at the same time |
SPI to host MCU | up to 10MHz | |
Latency | 57.5us | Time from effective sampling point to ADC results ready to read through SPI |
Interface to host MCU (1) | 3.3V I/O | Compatible to C2000 LaunchPad interface, refer to table 4-1 and 4-2 pin assignment |
Supply voltage | 3.3V |