The key features of the TIDA-020072 reference design include:
- 100Base-T1 automotive
Ethernet
- Default PHY address is configured to 15
- 12V can be coupled on the
automotive Ethernet cable
- DP83TC817S-Q1 1.0V supplied by the internal LDO of the PHY
- Option to populate TI's BAW oscillator
- Footprint compatible to TI's 1000Base-T1 SPE PHYs
- Board ID EEPROM for board identification