TIDUF83 September 2024
This reference design interfaces with Jacinto™ 7 processor EVM boards through the Serial Ethernet Expansion Connector. Automotive Ethernet connectivity is added through TI's automotive Ethernet PHYs. The design is implemented with TI's DP83TC817S-Q1 100MBit/s single pair Ethernet (SPE) PHY with the option to switch to the DP83TG720S-Q1 SPE PHY for 1000MBit/s operation. A coupling network is used to couple in 12V to the data line.