TIDUF83 September 2024
The Jacinto™ 7 EVMs are development and evaluation platforms that enable developers to write software and develop hardware around the Jacinto™ 7 family of processors. The main elements of the system are available on the EVM. This gives developers the basic resources needed for most general-purpose type projects that encompass the Jacinto™ 7 processor. Beyond the basic resources provided, additional functionality can be added through expansion cards.
This reference design adds automotive Ethernet connectivity through TI's automotive Ethernet PHYs. The DP83TC817S-Q1 automotive Ethernet PHY support 100Mbps link speed, is IEEE 802.3bw compliant and OA 100BASE-T1 compliant, and supports IEEE 802.1AS time synchronization as well as IEEE 802.1AE MACsec.