Make familiar with the
TIDA-010951 PCB, schematic and layer plots. Remember that the TIDA-010951 PCB
and related interfaces can be exposed to high voltages
Test and validate the TIDA-010951
PCB only in a proper lab. Verify the TIDA-010951 PCB is de-energized and not
connected to any power supply before handling the PCB, making any power or
signal connections for measurement and more.
Place the TIDA-010951 in a
protective box with emergency stop button to turn off the input power quickly in
case of emergency.
Use fans with appropriate guards
to protect from spinning fan blades.
Use properly rated connectors to
connect the 1-phase AC power input to TIDA-010951.
Fan speed control can be achieved
by two methods – using ‘Analog’ speed control mode and a (0-3)V input to SPEED
pin of MCF8315C or using ‘I2C’ speed control mode and sending speed command
through MSPM0L1306.
Speed control through IR remote
can also be achieved using the IR receiver and proper IR protocol implementation
on MSPM0L1306.