TIDUF84 June 2024
Figure 4-6 shows the forward windmilling (ISD forward resync) feature of MCF8315C-Q1 at high (about 90%) and low fan (about 10%) speeds. This is a critical use-case for residential fans wherein the motor driver has to resync at fan coasting speed and drive to set speed command within shortest possible time.