TIDUF87 November 2024
Use the following steps to run the code for Lab 5:
BT4CH_InputVoltageSense_V
is from 12V to 15V in the
Expression Window.BT4CH_userParam_chX->Relay_ON
to 1 to enable the
output relay.BT4CH_userParam_chX->iref_A
= 5.0BT4CH_userParam_chX->vrefCharge_V
= 4.2BT4CH_userParam_chX->en_bool
= 1BT4CH_measureVI_chX
variable shows output current and
voltage of the DC/DC converter.BT4CH_userParam_chX->Dir_bool
.