TIDUF88 October 2024
Figure 3-1 shows the HMU test setup.
Use the following procedures before running this design board. The design was constructed with a 1500V rack configuration. The board was tested using a high-voltage DC source to provide the total rack. The test points RACK– and BAT– are connected to the negative terminal of the DC source. The test point BAT+ is connected to the positive terminal of the DC source.