TIDUF88 October 2024
A Battery Energy Storage System (BESS) is a technology that stores electrical energy in the form of chemical energy within batteries. This stored energy can be later converted back into electricity and released when needed. BESS plays a crucial role in enhancing the reliability, stability, and efficiency of electrical power systems.
A BESS often consists of multiple battery racks arranged in a modular and scalable manner to meet the energy storage needs of a particular application. Each rack within a BESS typically includes a set of batteries, a battery management System (BMS), and associated hardware to facilitate energy storage, monitoring, and control. Battery racks are the physical structures that house the individual batteries. Battery racks provide a secure and organized framework for mounting the batteries, maintaining stability, and safety. The number of battery racks in a BESS depends on the required capacity and the specific design of the energy storage system.
The high-voltage monitor unit (HMU) part of a BMS is a critical component that focuses on managing and maintaining the safety of the high-voltage aspects of a battery pack. The following items are key elements typically found in the high-voltage part of a high-voltage BMS:
These components collectively form the high-voltage part of a BMS, enabling precise monitoring, control, and protection of the high-voltage battery pack in applications like electric vehicles or large-scale energy storage systems.
This design focuses on high-voltage monitoring of large capacity battery rack applications, which can be applied in residential, commercial, industrial, grid BESS, and more. The design uses one BQ79731-Q1(battery junction box voltage monitor, current sensor, and isolation impedance sensor) device to measure four bus voltages and one shunt current. The design uses the TPSI2140-Q1 device and reed relay in a high-voltage, side-grounded, unbalanced bridge to calculate a precise insulation impedance of BESS up to 1500V. The design uses the SN6507 device and the transformer to convert 24V in the low-voltage side to 12V in the high-voltage side.
The design achieves the 1500V reinforced insulation requirement of UL1973 or IEC60664-1-2020. Wide-body isolation products including the digital isolator ISO7841DWWR, a transformer, and a ladder of resistors are used in consideration of the reinforced insulation requirement.