TIDUF89 September   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Detection Theory
    2. 1.2 Multi-Pass Architecture
  8. 2System Overview
    1. 2.1 System Design Theory
      1. 2.1.1 Long Detection Range
        1. 2.1.1.1 Antenna Design for Long Detection Range
        2. 2.1.1.2 SNR Compensation for Long Detection Range
        3. 2.1.1.3 Smart Detection Logic
      2. 2.1.2 Low Power Consumption
        1. 2.1.2.1 Efficient Chirp Design
        2. 2.1.2.2 Deep Sleep Power Modes
        3. 2.1.2.3 Hardware Accelerator
      3. 2.1.3 Low False Alarm Rate
        1. 2.1.3.1 Typical Causes of False Alarms
        2. 2.1.3.2 False Alarms Outside the Detection Zone
        3. 2.1.3.3 False Alarms Within the Detection Zone
        4. 2.1.3.4 Adaptive State Machine
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
      1. 3.3.1 Test 1 - Detection Range
      2. 3.3.2 Test 2 - False Alarm Rate
      3. 3.3.3 Test 3 - Power Consumption
    4. 3.4 Test Results
  10. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
  11. 5Tools and Software
  12. 6Document Support
  13. 7Support Resources
  14. 8Trademarks
  15. 9About the Authors

Test Setup

TI recommends conducting the following series of tests to evaluate the performance of the radar for maximum range, low power consumption and minimal false alarm rate.

Table 3-1 Radar Surveillance Test Suite
Test ID Test Name Parameter Under Test Results
1 Detection Range Detection at long range Detection Distance in meters
2 Empty Scene False Alarm Rate Low False Alarm Rate Percentage of time in each mode, number of false alarms
3 Power Consumption Power Consumption Power Consumption in mW

In each test, TI recommends mounting the radar as the radar is intended for operation, which can be at different heights and angles. Two common installations are a doorbell configuration, where the device is placed about one meter high and angled straight out to the horizon, and a video camera configuration, where the device is mounted higher and tilted slightly down to increase the camera's field of view.


TIDEP-01035 Radar Mounting Doorbell Configuration

Figure 3-1 Radar Mounting Doorbell Configuration

TIDEP-01035 Radar Mounting Camera Configuration

Figure 3-2 Radar Mounting Camera Configuration