The DRV3901-Q1 is a highly integrated squib driver
intended for automotive EV pyro-fuse applications. The device includes the power
supplies, current sensing and regulation, and diagnostics and protection functions
needed to drive a squib load. The DRV3901-Q1 incorporates several key functions
unique to the device that are different from traditional squib drivers. These
functions include a hardware pin trigger interface, an energy reservoir capacitor
diagnostic, an addressable SPI, and optimized driver stage with integrated charge
pump and additional deployment current options.
Key features of the DRV3901-Q1 include:
- AEC-Q100 qualified for automotive
applications
- Temperature grade 1:
–40°C to +125°C, TA
- Functional Safety-Compliant
- Developed for functional
safety applications
- Documentation to aid
ISO26262 system design up to ASIL C
- Highly integrated squib driver
design targeted at automotive EV pyro-fuse application
- Integration of power
supplies, current regulation, diagnostics, and safety functions
- SPI or hardware pin-based
triggering for flexible interface options and rapid firing reaction
- Diagnostic functions for
system energy reservoir capacitor and squib health monitoring
- Built-in-self-test and
diagnostic functions for power supplies, interfaces, drivers, and
monitors
- Architecture for reliable
operation with redundant power supplies, low-side and high-driver
drivers, and secondary monitoring logic
- Up to 28V (40V absolute maximum)
operating voltage
- Compact HVSSOP-28 (DGQ) leaded
package
- Two-wire load interface with
protected, current controlled high-side and protected secondary low-side
switches
- Integrated charge pump for
minimal MOSFET drop out voltage
- 4-wire, addressable, 24-bit SPI
with CRC protection
- Allows multiple device to
operate on the same SPI
- Allows for broadcast
commands to multiple devices.
- Configurable deployment currents
(1.2A, 2ms; 1.75A, 0.5ms; up to 3.4A, 0.5ms)
- Configurable deployment interface
options
- 2-pin HW trigger with PWM
or level signaling
- Protected SPI command
with CRC
- Comprehensive off-state
diagnostics
- Device
built-in-self-test
- Driver output and switch
test
- Interface test
- Energy reservoir
capacitor test
- Squib resistance
test
- Configurable fault indicator
(nFAULT)