This reference design interfaces with Jacinto™ 7 processor EVM boards through the Serial Ethernet Expansion Connector. Automotive Ethernet connectivity is added through TI's automotive Ethernet PHYs. The design is implemented with TI's DP83TC813S-Q1 100MBit/s single pair Ethernet (SPE) PHY. A coupling network is used to couple in 12V to the data line.
TIDA-020073 | Design Folder |
DP83TC813S-Q1 | Product Folder |
TPS629210-Q1, TPS7B82-Q1 | Product Folder |