TIDUF94 October 2024
This section describes the software requirements for the minimal setup. The Software development kit (SDK) for Jacinto 7 processors is used to control and monitor the Ethernet PHY on this reference design shown in Figure 4-1 during testing.
Add the automotive Ethernet PHY driver to the Linux SDK so the Jacinto 7 processor can identify the Ethernet PHY. See also, the How to Integrate Linux Driver Into Your System application note.
The Linux Device Tree overlay for this specific board with the PHYs configured for PHY addresses 0x0, 0x4, 0x5 and 0x8 is shown in the following code block for Jacinto 7 SDK v10. For other SDK versions, see the SDK documentation.
/dts-v1/;
/plugin/;
#include <dt-bindings/gpio/gpio.h>
#include <dt-bindings/net/ti-dp83867.h>
#include "k3-pinctrl.h"
&{/} {
aliases {
ethernet1 = "/bus@100000/ethernet@c000000/ethernet-ports/port@1";
ethernet2 = "/bus@100000/ethernet@c000000/ethernet-ports/port@2";
ethernet3 = "/bus@100000/ethernet@c000000/ethernet-ports/port@3";
ethernet4 = "/bus@100000/ethernet@c000000/ethernet-ports/port@4";
};
};
&cpsw0 {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&rgmii1_pins_default
&rgmii2_pins_default
&rgmii3_pins_default
&rgmii4_pins_default>;
};
&cpsw0_port1 {
status = "okay";
phy-handle = <&cpsw9g_phy0>;
phy-mode = "rgmii-rxid";
mac-address = [00 00 00 00 00 00];
phys = <&cpsw0_phy_gmii_sel 1>;
};
&cpsw0_port2 {
status = "okay";
phy-handle = <&cpsw9g_phy4>;
phy-mode = "rgmii-rxid";
mac-address = [00 00 00 00 00 00];
phys = <&cpsw0_phy_gmii_sel 2>;
};
&cpsw0_port3 {
status = "okay";
phy-handle = <&cpsw9g_phy5>;
phy-mode = "rgmii-rxid";
mac-address = [00 00 00 00 00 00];
phys = <&cpsw0_phy_gmii_sel 3>;
};
&cpsw0_port4 {
status = "okay";
phy-handle = <&cpsw9g_phy8>;
phy-mode = "rgmii-rxid";
mac-address = [00 00 00 00 00 00];
phys = <&cpsw0_phy_gmii_sel 4>;
};
&cpsw9g_mdio {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&mdio0_pins_default>;
bus_freq = <1000000>;
#address-cells = <1>;
#size-cells = <0>;
cpsw9g_phy0: ethernet-phy@0 {
reg = <0>;
};
cpsw9g_phy4: ethernet-phy@4 {
reg = <4>;
};
cpsw9g_phy5: ethernet-phy@5 {
reg = <5>;
};
cpsw9g_phy8: ethernet-phy@8 {
reg = <8>;
};
};
&main_pmx0 {
mdio0_pins_default: mdio0-pins-default {
pinctrl-single,pins = <
J721E_IOPAD(0x1bc, PIN_OUTPUT, 0) /* (V24) MDIO0_MDC */
J721E_IOPAD(0x1b8, PIN_INPUT, 0) /* (V26) MDIO0_MDIO */
>;
};
rgmii1_pins_default: rgmii1-pins-default {
pinctrl-single,pins = <
J721E_IOPAD(0x4, PIN_INPUT, 4) /* (AC23) PRG1_PRU0_GPO0.RGMII1_RD0 */
J721E_IOPAD(0x8, PIN_INPUT, 4) /* (AG22) PRG1_PRU0_GPO1.RGMII1_RD1 */
J721E_IOPAD(0xc, PIN_INPUT, 4) /* (AF22) PRG1_PRU0_GPO2.RGMII1_RD2 */
J721E_IOPAD(0x10, PIN_INPUT, 4) /* (AJ23) PRG1_PRU0_GPO3.RGMII1_RD3 */
J721E_IOPAD(0x1c, PIN_INPUT, 4) /* (AD22) PRG1_PRU0_GPO6.RGMII1_RXC */
J721E_IOPAD(0x14, PIN_INPUT, 4) /* (AH23) PRG1_PRU0_GPO4.RGMII1_RX_CTL */
J721E_IOPAD(0x30, PIN_OUTPUT, 4) /* (AF24) PRG1_PRU0_GPO11.RGMII1_TD0 */
J721E_IOPAD(0x34, PIN_OUTPUT, 4) /* (AJ24) PRG1_PRU0_GPO12.RGMII1_TD1 */
J721E_IOPAD(0x38, PIN_OUTPUT, 4) /* (AG24) PRG1_PRU0_GPO13.RGMII1_TD2 */
J721E_IOPAD(0x3c, PIN_OUTPUT, 4) /* (AD24) PRG1_PRU0_GPO14.RGMII1_TD3 */
J721E_IOPAD(0x44, PIN_OUTPUT, 4) /* (AE24) PRG1_PRU0_GPO16.RGMII1_TXC */
J721E_IOPAD(0x40, PIN_OUTPUT, 4) /* (AC24) PRG1_PRU0_GPO15.RGMII1_TX_CTL */
>;
};
rgmii2_pins_default: rgmii2-pins-default {
pinctrl-single,pins = <
J721E_IOPAD(0x58, PIN_INPUT, 4) /* (AE22) PRG1_PRU1_GPO0.RGMII2_RD0 */
J721E_IOPAD(0x5c, PIN_INPUT, 4) /* (AG23) PRG1_PRU1_GPO1.RGMII2_RD1 */
J721E_IOPAD(0x60, PIN_INPUT, 4) /* (AF23) PRG1_PRU1_GPO2.RGMII2_RD2 */
J721E_IOPAD(0x64, PIN_INPUT, 4) /* (AD23) PRG1_PRU1_GPO3.RGMII2_RD3 */
J721E_IOPAD(0x70, PIN_INPUT, 4) /* (AE23) PRG1_PRU1_GPO6.RGMII2_RXC */
J721E_IOPAD(0x68, PIN_INPUT, 4) /* (AH24) PRG1_PRU1_GPO4.RGMII2_RX_CTL */
J721E_IOPAD(0x84, PIN_OUTPUT, 4) /* (AJ25) PRG1_PRU1_GPO11.RGMII2_TD0 */
J721E_IOPAD(0x88, PIN_OUTPUT, 4) /* (AH25) PRG1_PRU1_GPO12.RGMII2_TD1 */
J721E_IOPAD(0x8c, PIN_OUTPUT, 4) /* (AG25) PRG1_PRU1_GPO13.RGMII2_TD2 */
J721E_IOPAD(0x90, PIN_OUTPUT, 4) /* (AH26) PRG1_PRU1_GPO14.RGMII2_TD3 */
J721E_IOPAD(0x98, PIN_OUTPUT, 4) /* (AJ26) PRG1_PRU1_GPO16.RGMII2_TXC */
J721E_IOPAD(0x94, PIN_OUTPUT, 4) /* (AJ27) PRG1_PRU1_GPO15.RGMII2_TX_CTL */
>;
};
rgmii3_pins_default: rgmii3-pins-default {
pinctrl-single,pins = <
J721E_IOPAD(0xb0, PIN_INPUT, 4) /* (AF28) PRG0_PRU0_GPO0.RGMII3_RD0 */
J721E_IOPAD(0xb4, PIN_INPUT, 4) /* (AE28) PRG0_PRU0_GPO1.RGMII3_RD1 */
J721E_IOPAD(0xb8, PIN_INPUT, 4) /* (AE27) PRG0_PRU0_GPO2.RGMII3_RD2 */
J721E_IOPAD(0xbc, PIN_INPUT, 4) /* (AD26) PRG0_PRU0_GPO3.RGMII3_RD3 */
J721E_IOPAD(0xc8, PIN_INPUT, 4) /* (AE26) PRG0_PRU0_GPO6.RGMII3_RXC */
J721E_IOPAD(0xc0, PIN_INPUT, 4) /* (AD25) PRG0_PRU0_GPO4.RGMII3_RX_CTL */
J721E_IOPAD(0xdc, PIN_OUTPUT, 4) /* (AJ28) PRG0_PRU0_GPO11.RGMII3_TD0 */
J721E_IOPAD(0xe0, PIN_OUTPUT, 4) /* (AH27) PRG0_PRU0_GPO12.RGMII3_TD1 */
J721E_IOPAD(0xe4, PIN_OUTPUT, 4) /* (AH29) PRG0_PRU0_GPO13.RGMII3_TD2 */
J721E_IOPAD(0xe8, PIN_OUTPUT, 4) /* (AG28) PRG0_PRU0_GPO14.RGMII3_TD3 */
J721E_IOPAD(0xf0, PIN_OUTPUT, 4) /* (AH28) PRG0_PRU0_GPO16.RGMII3_TXC */
J721E_IOPAD(0xec, PIN_OUTPUT, 4) /* (AG27) PRG0_PRU0_GPO15.RGMII3_TX_CTL */
>;
};
rgmii4_pins_default: rgmii4-pins-default {
pinctrl-single,pins = <
J721E_IOPAD(0x100, PIN_INPUT, 4) /* (AE29) PRG0_PRU1_GPO0.RGMII4_RD0 */
J721E_IOPAD(0x104, PIN_INPUT, 4) /* (AD28) PRG0_PRU1_GPO1.RGMII4_RD1 */
J721E_IOPAD(0x108, PIN_INPUT, 4) /* (AD27) PRG0_PRU1_GPO2.RGMII4_RD2 */
J721E_IOPAD(0x10c, PIN_INPUT, 4) /* (AC25) PRG0_PRU1_GPO3.RGMII4_RD3 */
J721E_IOPAD(0x118, PIN_INPUT, 4) /* (AC26) PRG0_PRU1_GPO6.RGMII4_RXC */
J721E_IOPAD(0x110, PIN_INPUT, 4) /* (AD29) PRG0_PRU1_GPO4.RGMII4_RX_CTL */
J721E_IOPAD(0x12c, PIN_OUTPUT, 4) /* (AG26) PRG0_PRU1_GPO11.RGMII4_TD0 */
J721E_IOPAD(0x130, PIN_OUTPUT, 4) /* (AF27) PRG0_PRU1_GPO12.RGMII4_TD1 */
J721E_IOPAD(0x134, PIN_OUTPUT, 4) /* (AF26) PRG0_PRU1_GPO13.RGMII4_TD2 */
J721E_IOPAD(0x138, PIN_OUTPUT, 4) /* (AE25) PRG0_PRU1_GPO14.RGMII4_TD3 */
J721E_IOPAD(0x140, PIN_OUTPUT, 4) /* (AG29) PRG0_PRU1_GPO16.RGMII4_TXC */
J721E_IOPAD(0x13c, PIN_OUTPUT, 4) /* (AF29) PRG0_PRU1_GPO15.RGMII4_TX_CTL */
>;
};
};
In addition to adding the PHY driver, adjust the following Device Tree, to enable the Ethernet interface:
Change the linked firmware (r5f0_0-fw
) with the following command:
ln -sfn /usr/lib/firmware/ti-ipc/j721e/ipc_echo_test_mcu2_0_release_strip.xer5f /lib/firmware/j7-main-r5f0_0-fw
With the board powered up, use the following terminal command to confirm the PHY address (phy[x]) and eth port (eth[y]):
dmesg | grep mdio
davinci_mdio c000f00.mdio: phy[0]: device c000f00.mdio:00, driver TI DP83TG721CS1.0
davinci_mdio c000f00.mdio: phy[4]: device c000f00.mdio:04, driver TI DP83TG721CS1.0
davinci_mdio c000f00.mdio: phy[5]: device c000f00.mdio:05, driver TI DP83TC818CS2.0
davinci_mdio c000f00.mdio: phy[8]: device c000f00.mdio:08, driver TI DP83TC818CS2.0
am65-cpsw-nuss c000000.ethernet eth1: PHY [c000f00.mdio:00] driver [TI DP83TG721CS1.0] (irq=POLL)
am65-cpsw-nuss c000000.ethernet eth2: PHY [c000f00.mdio:04] driver [TI DP83TG721CS1.0] (irq=POLL)
am65-cpsw-nuss c000000.ethernet eth3: PHY [c000f00.mdio:05] driver [TI DP83TC818CS2.0] (irq=POLL)
am65-cpsw-nuss c000000.ethernet eth4: PHY [c000f00.mdio:08] driver [TI DP83TC818CS2.0] (irq=POLL)