TIDUF94 October 2024
The TPS4H160-Q1 four channel high-side switch in combination with the jumpers J25, J26, J27, and J33 is used to enable or disable the coupling of 12V to the data line. Populate the jumpers to enable the output. The switch also provides protection against short-to-GND and thermal shutdown.