TIDUF96 October 2024
PARAMETER | COMMENTS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Supply Voltage | Battery Input | 3(1) | 12 | 36(1) | V |
Ppresence | Power consumption in presence mode | VIN = 12V | 3.16 | mW | ||
Pgesture | Power consumption in gesture mode | VIN = 12V | 272 | mW |