TIDUF96 October 2024
The AWRL1432 device has 3 different boot mode (SOP mode) configurations, Application mode (Functional mode), Device management mode (QSPI flashing mode), and Debug mode (Development mode). The SOP mode configurations shown in Table 3-1 must be exercised first. After the correct SOP mode is set, an nRESET must be issued to register the SOP setting.
Connector pins J2.5 and J2.6 are dedicated for SOP0 and SOP1, respectively. By default, SOP0 and SOP1 are pulled high in the design. Therefore, the device boots up in Debug mode when J2.5 and J2.6 are not connected externally. Connect J2.5 or J2.6 (or both) to GND (GND pins of the LP-XDS110 can be used) to switch between different SOP modes.
SOP MODE | PMIC_CLK_OUT, TDO | COMBINATION (SOP1, SOP0) | CONNECTION REQUIRED FOR SOP1 | CONNECTION REQUIRED FOR SOP0 |
---|---|---|---|---|
SOP_MODE1 | Device management mode (QSPI flashing mode) | 00 | GND | GND |
SOP_MODE2 | Application mode (Functional mode) | 01 | GND | NC |
SOP_MODE4 | Debug Mode (Development mode) | 11 | NC | NC |