TIDUF96 October 2024
The reference design works in a BOM-optimized mode power topology with 3.3V IO support. In this mode the device is powered by using two rails (3.3V and 1.8V). A 1.2V is internally generated thus reducing the cost of an additional DC/DC converter.