TIDUF97 September 2024
The MSPM0G350x microcontrollers (MCU) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm™ Cortex®-M0+ 32-bit core platform operating at up to 80MHz frequency. These cost-optimized MCU offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages ranging from 1.62V to 3.6V. The MSPM0G350x MCU key features with this design include: